This configuration is relevant only if USART_MODE = 0x9 in the USART Mode Register.
The following configuration values are valid for all listed bit names of this register:
0: The corresponding interrupt is not enabled.
1: The corresponding interrupt is enabled.
Name:
US_IMR (LON_MODE)
Offset:
0x0010
Reset:
0x0
Property:
Read-only
Bit
31
30
29
28
27
26
25
24
LBLOVFE
LRXD
LFET
LCOL
LTXD
Access
R
R
R
R
R
Reset
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
UNRE
TXEMPTY
Access
R
R
Reset
0
0
Bit
7
6
5
4
3
2
1
0
LCRCE
LSFE
OVRE
TXRDY
RXRDY
Access
R
R
R
R
R
Reset
0
0
0
0
0
Bit 28 – LBLOVFE LON Backlog Overflow Error Interrupt Mask
Bit 27 – LRXD LON Reception Done Interrupt Mask
Bit 26 – LFET LON Frame Early Termination Interrupt Mask
Bit 25 – LCOL LON Collision Interrupt Mask
Bit 24 – LTXD LON Transmission Done Interrupt Mask
Bit 10 – UNRE Underrun Error Interrupt Mask
Bit 9 – TXEMPTY TXEMPTY Interrupt Mask
Bit 7 – LCRCE LON CRC Error Interrupt Mask
Bit 6 – LSFE LON Short Frame Error Interrupt Mask
Bit 5 – OVRE Overrun Error Interrupt Mask
Bit 1 – TXRDY TXRDY Interrupt Mask
Bit 0 – RXRDY RXRDY Interrupt Mask
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.