4.16 CLASSB_SRAM_EccInit
Function
void CLASSB_SRAM_EccInit(CLASSB_SRAM_ECC_CALLBACK callback, uintptr_t context);
Summary
Initialize ECC to perform fault detection on SRAM.
Description
This function is used to register the callback and initialize the interrupts for SRAM. Default implementation of this function is available in classb_sram_test.c file.
Precondition
None.
Parameters
callback - Callback function to be called once single fault is detected.
context - Information to be used in the callback.
Returns
None.
Example
CLASSB_SRAM_EccInit(sram_ecc_InterruptCallback, context);
Remarks
None.