4.8 CLASSB_FLASH_EccInit
Function
void CLASSB_FLASH_EccInit(CLASSB_FLASH_ECC_CALLBACK callback, uintptr_t context);
Summary
Initialize ECC to perform fault detection on FLASH.
Description
This function is used to register the callback and initialize the interrupts for FLASH. Default implementation of this function is available in classb_flash_test.c file.
Precondition
None.
Parameters
callback - Callback function to be called once single fault is detected.
context - Information to be used in the callback.
Returns
None.
Example
CLASSB_FLASH_EccInit(flash_ecc_InterruptCallback, context);
Remarks
None.