4.4.8 Mechanical Buttons
AVR-IoT Wx contains two mechanical buttons. These are generic user-configurable buttons. When a button is pressed, it will drive the connected I/O line to ground (GND).
Info: There are no
pull-up resistors connected to the generic user buttons. Remember to enable the internal
pull-up in the ATmega4808 to use the buttons.
| ATmega4808 Pin | Description | Shared Functionality |
|---|---|---|
| PF6 | User switch 0 (SW0) | On-board debugger |
| PF5 | User switch 1 (SW1) | On-board debugger |