4.4.2 mikroBUS™ Socket

AVR-IoT Wx features a mikroBUS socket for expanding the functionality of the development board using MikroElektronika Click boards and other mikroBUS add-on boards. The socket is populated with two 1x8 2.54 mm pitch female headers and is ready to mount add-on boards.

Table 4-5. mikroBUS™ Socket Pinout
mikroBUS™ Socket PinATmega4808 PinFunctionShared Functionality
ANPD7ADC AIN7—
RSTPA0GPIO—
CSPC3GPIO—
SCKPA6SPI0 SCKWINC1510 SPI
MISOPA5SPI0 MISOWINC1510 SPI
MOSIPA4SPI0 MOSIWINC1510 SPI
+3.3VVDDVCC_TARGET, 3.3V supply—
GNDGNDGround—
PWMPD4TCA0 WO4—
INTPD6GPIO—
RXPC1UART1 RX—
TXPC0UART1 TX—
SCLPA3TWI0 SCLMCP9808 and ATECC608A
SDAPA2TWI0 SDAMCP9808 and ATECC608A
+5V—VCC_MUX1, MCP73871 output—
GNDGNDGround—
Info:

1) A 0-ohm resistor has been soldered to connect the VCC_MUX pin to the mikroBUS socket. If an add-on module cannot handle 5V on this pin, the 0-ohm resistor has to be removed. For more information, see Hardware Modifications.