4.4.1 ATmega4808
Microchip ATmega4808 is a microcontroller featuring the AVR® processor with hardware multiplier – running at up to 20 MHz and with up to 48 KB Flash, 6 KB SRAM, and 256 bytes of EEPROM in 28- and 32-pin packages. The series uses the latest Core Independent Peripherals (CIPs) with low-power features, including event system, intelligent analog, and advanced peripherals.