Jump to main content
MPLAB® Harmony 3 Peripheral Library Application Examples for SAM D21/DA1 Family
Search
1
Harmony 3 Peripheral Library Application Examples for SAM D21/DA1 Family
1.1
AC PWM Generation
1.2
AC Sleepwalking
1.3
ADC DMA Sleepwalking
1.4
ADC Sample
1.5
ADC Window Sleepwalking
1.6
Clock Configuration
1.7
DAC Waveform Generation
1.8
DAC Waveform Generation with DMA
1.9
DMAC CRC-32 Generation
1.10
DMAC Memory Transfer
1.11
DMAC USART Echo
1.12
DSU Compute CRC32
1.13
EIC Interrupt
1.14
NVMCTRL Read Write
1.15
PM Reset Cause
1.16
PM Wakeup Using EIC
1.17
PM Wakeup Using RTC
1.18
PORT Polling
1.19
RTC Alarm Interrupt
1.20
RTC Periodic Interrupt
1.21
SERCOM I2C EEPROM Emulation (I2C Client)
1.22
SERCOM I2C EEPROM Read Write
1.23
SERCOM SPI Blocking
1.24
SERCOM SPI EEPROM Read Write
1.25
SERCOM SPI Interrupt
1.26
SERCOM SPI Host Read Write Test Application
1.27
SERCOM SPI Client Read Write
1.28
SERCOM SPI Ping Pong with DMA
1.29
SERCOM USART Blocking
1.30
SERCOM USART Interrupt
1.31
SERCOM USART Ring Buffer
1.32
Systick Periodic Interrupt
1.33
TC Capture Mode
1.34
TC Compare Mode
1.35
TC Timer Mode
1.36
TCC PWM Generation
1.37
WDT Timeout
Microchip Information
Trademarks
Legal Notice
Microchip Devices Code Protection Feature