1.2.1 Asynchronous Sensing in ATtiny88
From table 'External interrupts sense configuration', level interrupts in INT0 and INT1 and all the PCINT27:0 are registered asynchronously. If low level interrupt is selected, the low level must be held until the completion of the currently executing instruction to generate an interrupt.