2.5 AVR JTAG
Direct Connection to a Standard 10-pin 50-mil Header
Use the included 50-mil 10-pin flat cable to connect directly to a board supporting the AVR JTAG header type. Note the pin-1 marking on the cable, and ensure to line it up with the pin-1 marking on the AVR Programming Adapter.
Direct Connection to a Standard 10-pin 100-mil Header
Use the included 100-mil 10-pin flat cable to connect directly to a board supporting the AVR JTAG header type. Note the pin-1 marking on the cable, and ensure to line it up with the pin-1 marking on the AVR Programming Adapter.
| MPLAB® Debugger/Programmer Hardware Tools | AVR® JTAG Pin Mapping | |||
|---|---|---|---|---|
| Pin # | Pin Name | Header Pin # | Name | Description |
| 1 | TVPP | |||
| 2 | TVDD | 4 | VTG | Target voltage reference |
| 3 | GND | 2, 10 | GND | Ground |
| 4 | PGD | 3 | TDO | Test Data Out, data transmitted from the target device into the Hardware Tool |
| 5 | PGC | 1 | TCK | Test Clock, the clock signal from the Hardware Tool into the target device |
| 6 | TAUX | 6 | RESET | Reset, used to reset the target device. Enables the Hardware Tool to hold the target device in a Reset state. |
| 7 | TTDI | 9 | TDI | Test Data In, data transmitted from the Hardware Tool into the target device |
| 8 | TTMS | 5 | TMS | Test Mode Select, the control signal from the Hardware Tool into the target device |