2.2 PDI
The Program and Debug Interface (PDI) is a Microchip-proprietary interface for external programming and on-chip debugging of a device. PDI Physical is a 2-pin interface providing a bidirectional half-duplex synchronous communication with the target device.
Direct Connection to a Standard 6-pin 100-mil PDI Header
Use the included 100-mil 6-pin flat cable to connect directly to a board supporting the PDI header type. Note the pin-1 marking on the cable, and ensure to line it up with the pin-1 marking on the AVR Programming Adapter.
| MPLAB® Debugger/Programmer Hardware Tools | PDI Pin Mapping | |||
|---|---|---|---|---|
| Pin # | Pin Name | Header Pin # | Name | Description |
| 1 | TVPP | |||
| 2 | TVDD | 2 | VCC | Target voltage reference |
| 3 | GND | 6 | GND | Common ground |
| 4 | PGD | 1 | PDI_DATA | PDI data input/output |
| 5 | PGC | |||
| 6 | TAUX | 5 | PDI_CLK | PDI clock input/RESET pin |
| 7 | TTDI | |||
| 8 | TTMS | |||