3 System Integrator Responsibilities

This section covers the responsibilities of System Integrators as well as recommendations and AoU when integrating the device into a safety-related system. In addition, this section defines recommended options to be configured or used by the System Integrator. The System Integrator is responsible for performing a number of product development activities.