3.1 Integration into a Safety-related System
Because these devices are safety ready, there are multiple ways they can be integrated into a system. Microchip provides an FMEDA and safety manual to the System Integrator. A quality-managed process was used for development of these products.
Different systems will have different safety management implementations depending on the ASIL coverage desired.