Revision History
The revision history describes the changes that were implemented in the document. The changes are listed by revision.
| Revision | Date | Description |
|---|---|---|
| A | 5/2025 | Initial revision; issued for silicon revision A1. |
| B | 5/2025 | Updated silicon issue 25 (SILICON). |
| C | 10/2025 | Added silicon revision A2. |
| D | 2/2026 | Added silicon issue 26 (CPU). Added workaround to silicon issue 25 (SILICON). |
| E | 7/2026 | Added silicon issues 27 (SPI) and 28 (In-Circuit Debugger). Updated code examples in 26 (CPU). |