25. Module: SILICON
| Silicon only supports Industrial temp (-40°C to 85°C) and not Extended temp (-40°C to 125°C). | |||||||||||||||||
| Work around Use Silicon Rev A2 or later, which supports all three temperature ranges: Industrial (-40°C to 85°C), Extended (-40°C to 125°C) and High (-40°C to 150°C). | |||||||||||||||||
Affected Silicon Revisions
|