Introduction
This application note provides instructions for setting up a multi-client application while using the transceiver/receiver product from the ATA8510 family. It also describes limitations in parallel to other SPI client devices.
Note: It is not applicable if only one host and one client are used in
the application.
It is applicable to the following product families:
- ATA8510/15
- ATA8210/15
- ATA8710