Jump to main content
Features
- Low-Voltage Operation:
- Internally Organized as 8,192 x 8 (64K)
- Industrial Temperature Range: -40°C to
+85°C
- I2C-Compatible (Two-Wire)
Serial Interface:
- 100 kHz Standard Mode, 1.7V to 5.5V
- 400 kHz Fast Mode, 1.7V to 5.5V
- 1 MHz Fast Mode Plus (FM+),
2.5V to 5.5V
- Schmitt Triggers, Filtered Inputs for
Noise Suppression
- Bidirectional Data Transfer Protocol
- Write-Protect Pin for Full Array Hardware Data Protection
- Ultra Low Active Current (3 mA maximum) and Standby Current (6 µA maximum)
- 32-byte Page Write Mode:
- Partial page writes
allowed
- Random and Sequential Read Modes
- Self-Timed Write Cycle within 5 ms Maximum
- ESD Protection >
4,000V
- High Reliability:
- Endurance: 1,000,000 write
cycles
- Data retention: 100
years
- RoHS Compliant
- Die Sale Options: Wafer Form and
Bumped Wafers