8 Read Operations
Read operations are initiated the same way as write operations with
         the exception that the Read/Write Select bit in the device address byte must be a logic
            ‘1’. There are three read operations:
- Current Address Read
 - Random Address Read
 - Sequential Read