48.4.11 Operational Amplifier Specifications

Table 48-16. 

Standard Operating Conditions (unless otherwise stated)

VDD = 3.0V, TA = 25°C

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
OPA01*GBWPGain Bandwidth Product——5.5MHz
OPA02TONTurn-On Time—0.9—μs
OPA03*PMPhase Margin—80—Degrees
OPA04*SRSlew Rate—8—V/μs
OPA05OFFOffset-4—+4mV
OPA06*Input Offset Drift With Temperature-120±30+120µV/ºC
OPA07Input Offset Calibration Step Size—0.5—mV
OPA06CMRRCommon-Mode Rejection Ratio4560—dB0.9Vdd-0.1Vdd
OPA11*PSRRPower Supply Rejection Ratio—67—dB
OPA12*AOLOpen-Loop Gain—80—dBOpen-Loop Gain (Phase)
OPA13*VICMInput Common-Mode Voltage-0.3—VDD + 0.3VCharge Pump On; VDD>2.5V
-0.3—VDD - 0.7Charge Pump Off; VDD>2.5V
OPA14*EniInput Noise Voltage—160—μVPP
OPA15*eniInput Noise Voltage Density—70—nV/√(Hz)ƒ= 10 kHz
OPA16A*ISCShort-Circuit Current (Sourcing)———mA
OPA16B*Short-Circuit Current (Sinking)——mA
OPA17VOSVoltage Output Swing(0.15)*VDD—(0.85)*VDDV
OPA19RLADInternal Resistor Ladder Unit Resistance—4—kΩ
OPA20System Gain Accuracy using Internal Resistor Ladder-10< ±3+10%Inverting/Non-inverting PGA

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.