48.4.2 Internal Oscillator Parameters(1)

Table 48-8. 
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
OS50FHFOSCPrecision Calibrated HFINTOSC Frequency—

4

8

12

16

32

48

64

—MHz(Note 2)
OS51FHFOSCLPLow-Power Optimized HFINTOSC Frequency

0.92

1.84

0.88

1.76

1

2

1

2

1.08

2.16

1.12

2.24

MHz

MHz

MHz

MHz

-40°C ≤ TA ≤ 85°C

-40°C ≤ TA ≤ 85°C

85°C ≤ TA ≤ 125°C

85°C ≤ TA ≤ 125°C

OS52FMFOSCInternal Calibrated MFINTOSC Frequency—500—kHz
OS53FLFOSCInternal LFINTOSC Frequency24.83137.2kHz
OS54THFOSCSTHFINTOSC Wake-up from Sleep Start-up Time

—

13

20

μs

VREGPM = 00

System Clock at 4 MHz

VDD = 3.0V

—

30

48

μs

VREGPM = 01

System Clock at 4 MHz

VDD = 3.0V

—

115

210

μs

VREGPM = 10

System Clock at 4 MHz

VDD = 3.0V

—

120

220

μs

VREGPM = 11

System Clock at 4 MHz

VDD = 3.0V

OS56TLFOSCSTLFINTOSC Wake-up from Sleep Start-up Time—292420μs

25ºC ≤ TA ≤ 125ºC

VDD = 3.0V

VREGPM = xx

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. To ensure these oscillator frequency tolerances, VDD and VSS must be capacitively decoupled as close to the device as possible. 0.1 μF and 0.01 μF values in parallel are recommended.
  2. See the figure below.
Figure 48-5. Precision Calibrated HFINTOSC Frequency Accuracy Over Device VDD and Temperature