21.3 Linker-Defined Symbols
The XC32 linker defines several symbols that may be used in your C code development. Please see the “MPLAB® XC32 Assembler, Linker and Utilities User’s Guide for PIC32A MCU” (DS-50003839) for more information.
A useful address symbol, _PROGRAM_END, is defined in
program memory to mark the highest address used by a CODE section. It
should be referenced with the address operator (&) in a built-in function call that
accepts the address of an object in program memory. This symbol can be used by applications
as an end point for checksum calculations.
For example:
int *big_addr;
extern int _PROGRAM_END __attribute__((far));
int main() {
big_addr = &_PROGRAM_END;
}