6.6.9.10 -Wl,option
Pass option as an option to the linker. If option contains commas, it is split into multiple options at the commas. The option string should not contain spaces.
For example, to generate a map file, use -Wl,-Map=Project.map.
Pass option as an option to the linker. If option contains commas, it is split into multiple options at the commas. The option string should not contain spaces.
For example, to generate a map file, use -Wl,-Map=Project.map.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.