4.3.4.6 How Can I Load a Value Into Flash Memory?
The compiler provides different ways of defining Flash variables.
- A variable can be explicitly placed into Flash using an
appropriate
spaceattribute. - Variables are implicitly placed into Flash in the default
const-in-code memory model if they have the C
consttype qualifier.