8.3 Implementation-Defined Behavior
Certain features of the C standard have implementation-defined behavior. This means that the exact behavior of some C code can vary from compiler to compiler.
The exact behavior of the MPLAB® XC32 C Compiler for PIC32A MCU is detailed throughout this documentation, and is fully summarized in Implementation-Defined Behavior.