6.6.6.1 -O0: Level 0 Optimizations
The -O0 option performs no optimizations (this is the default).
Without -O, the compiler’s goal is to reduce the cost
of compilation and to make debugging produce the expected results. Statements are
independent: if you stop the program with a breakpoint between statements, you can then
assign a new value to any variable or change the program counter to any other statement
in the function and get exactly the results you would expect from the source code.
The compiler only allocates variables declared register
in registers.