6.6.8.1 -Wa,option
Pass option as an option to the assembler. If
option contains commas, it is split into multiple
options at the commas.
For example, to generate an assembly list file, use
-Wa,-a
Pass option as an option to the assembler. If
option contains commas, it is split into multiple
options at the commas.
For example, to generate an assembly list file, use
-Wa,-a
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.