2.1 Device Description
The MPLAB XC32 C Compiler for PIC32A MCU fully supports the PIC32A family of devices that combines the high performance required in digital signal processor (DSP) applications with standard microcontroller (MCU) features needed for embedded applications.