14.1.2.23 unused
This attribute, attached to a function, means that the function is meant to be possibly unused. The compiler will not produce an unused function warning for this function.
unusedThis attribute, attached to a function, means that the function is meant to be possibly unused. The compiler will not produce an unused function warning for this function.