14.1.2.18 round(mode)
The round attribute controls the rounding mode of C
language fixed-point support (_Fract variable type) dialect code
(-menable-fixed command-line option) within a function. Specify
mode as one of truncation, conventional, or convergent. This attribute overrides the
default rounding mode set by -menable-fixed for C language code within
the attributed function, but has no effect on functions that may be called by that
function.