14.1.2.26 xcdsc_obfuscate
A function with this attribute will encode to a name that has been translated using a simple substitution making it harder to determine the use from inspecting the object file where ordinarily names are encoded in clear text.
It is suggested that this attribute not be used on public interfaces.