6.6.1.9 -mlarge-code
Compile using the large code model. No assumptions are made about the locality of called functions.
When this option is chosen, single functions that are larger than 32k are not supported and may cause assembly-time errors since all branches inside of a function are of the short form.