6.6.1.17 -msmall-code
Compile using the small code model. Called functions are assumed to be proximate within 32 Kwords of the caller (This is the default).
Compile using the small code model. Called functions are assumed to be proximate within 32 Kwords of the caller (This is the default).