6.6.1.19 -msmall-scalar
Like -msmall-data, except that only static and external scalars are assumed to be in the lower 8 KB of data memory space (This is the default).
Like -msmall-data, except that only static and external scalars are assumed to be in the lower 8 KB of data memory space (This is the default).