1.5.3.3 Configuring The Library

The PRIME User PIBs service library is configured via MCC. Below is the snapshot of the MCC configuration window for the User PIBs service and a brief description.
Figure 1-29. PRIME User PIBs configuration
  • Enable default PIB handling:
    • Enables or disables the use of the default PIBs, which are those related to the reset handling.