1.5.2.4 Library Interface
The PRIME Reset Handler service library provides the following interfaces:
| Name | Description |
|---|---|
| SRV_RESET_HANDLER_Initialize | Initializes the PRIME Reset Handler service |
| SRV_RESET_HANDLER_RestartSystem | Triggers a system restart |
| Name | Type | Description |
|---|---|---|
| SRV_RESET_HANDLER_RESET_CAUSE | Enum | Reset causes defined for a PRIME system |