1.5.2.3 Configuring The Library

The PRIME Reset Handler service library is configured via MCC. Below is the snapshot of the MCC configuration window for the Reset Handler service and a brief description.
Figure 1-28. PRIME Reset Handler configuration
  • Enable reset handling:
    • Enables or disables the use of the reset handling.