1.5.1.1 How The Library Works
The PRIME Storage service library offers the necessary functions to manage persistent
information data, which include:
- Read persistent data from non-volatile memory
- Write persistent data from non-volatile memory
There are different information types that can be accessed (see SRV_STORAGE_TYPE Enum).
The implementation depends on the used MCU device:
- For PIC32CXMT devices, it is implemented using the User Signature (SEFC0).
- For other MCU devices, it is not implemented yet.
This library needs to be initialized, but it does not need to be maintained periodically.