1.5.2.4.3 SRV_RESET_HANDLER_RestartSytem Function

C

void SRV_RESET_HANDLER_RestartSystem(SRV_RESET_HANDLER_RESET_CAUSE resetType);

Summary

Trigger a system restart.

Description

This routine triggers a system restart. It can be invoked by the PRIME stack as well as by the application.

Parameters

ParametersDescription
resetTypeType of reset

Returns

None.

Example

int main()
{
    SRV_RESET_HANDLER_RestartSystem(RESET_HANDLER_SOFTWARE_RESET);
}

Remarks

None.