2.2 Software Prerequisites

The instructions in this tutorial assume that the user has already installed the following software:

To create the H3 PRIME application, install/download versions of dependent modules listed in the software-dependencies of smartenergy_prime release notes.

The source files of Harmony 3 Smart Energy solution are available under smartenergy and smartenergy_prime.