2.1 Create the first PRIME Application Using PIC32CXMTG-EK, PL460-EK and ATREB215-XPRO-A

This tutorial demonstrates how to create a PRIME v1.4 Hybrid (PLC and RF) application project with MPLAB Harmony PRIME-PLC and PRIME-RF Drivers, PRIME Stack Component and MPLAB Harmony v3 modules, using MPLAB X IDE and MPLAB Code Configurator (MCC).

The tutorial implements a typical PRIME node application on a Microchip 32-bit microcontroller development board. This will guide the user through the steps to create such application.

Note: This guide demonstrates the creation of a PRIME demo on the PIC32CXMTG-EK board. These steps can be extended to other Microchip hardware development boards supported in Harmony v3, by applying the device/board specific configuration changes.