6.5.1 Migrating from V1.18.3

If an application is being migrated from V1.18.3 to V1.30, it is highly recommended to review the new features and changes introduced in V1.28.3 as V1.30 includes these updates. Refer to the V1.28.3 release note for a description of changes.