3.5.4 Handle Enumeration After Clearing GATT Services
If clearing or updating the GATT service and characteristic tables, ensure that they remain the same and not changed when using static characteristic handle values in a script or by a remote Bluetooth LE client. If the characteristic handle values change, ensure to update the script or remote Bluetooth LE client with the new handle values.