3.3.3.4 DEF_ANTI_TCH_DET_INT

Defines the number of additional touch measurements to be performed to confirm a negative delta recalibration. Usually, a continuous negative delta will be observed when the system is calibrated with a finger/conductive object placed on the sensor and such object is removed. This scenario is monitored and recalibration is performed to resume normal operation. A negative delta due to noise (an occational spike) should not trigger recalibraiton.
Note: Configuring this parameter to zero will disable negative delta recalibration.
ParameterRange
DEF_ANTI_TCH_DET_INT0 to 255