3.3.6.4 HORIZONTAL_SWIPE_DISTANCE_THRESHOLD

HORIZONTAL_SWIPE_DISTANCE_THRESHOLD controls the distance traveled in the horizontal direction for detecting Left and Right Swipe gestures.

Unit: Horizontal position (i.e. x- co-ordinate)

Example: If HORIZONTAL_SWIPE_DISTANCE_THRESHOLD is configured as 50, and if a user touches the surface at horizontal position 100, and if the finger move either to 50 or 150, then left or right swipe is reported.

ParameterRange
SWIPE_TIMEOUT0 to 255