3.3.3.4 DEF_ANTI_TCH_DET_INT
Defines the number of additional touch measurements to be performed to confirm a negative delta recalibration. Usually, a continuous negative delta will be observed when the system is calibrated with a finger/conductive object placed on the sensor and such object is removed. This scenario is monitored and recalibration is performed to resume normal operation. A negative delta due to noise (an occasional spike) should not trigger recalibration.
Note: Configuring this parameter to zero will disable the negative
delta recalibration.
| Parameter | Range |
|---|---|
| DEF_ANTI_TCH_DET_INT | 0 to 255 |