3.3.3.10 DEF_MAX_ON_DURATION
Max-On-Duration (MOD) defines the maximum sensor ON time. For a system, if prolonged touch is not valid, then MOD can be configured. If a sensor is in detect for more than MOD, then the sensor will be calibrated (resulting in going back to a no-detect state). If MOD is configured as zero, then MOD is infinite. Otherwise, this value is scaled by 200 ms.
| Parameter | Range |
|---|---|
| DEF_MAX_ON_DURATION | 0 to 255 |