2.3.4.3 DEF_FREQ_AUTOTUNE_ENABLE
This parameter Enables / Disables the frequency hop auto-tune. Enabling the 'Frequency Hop Auto-Tuning' feature allows the library to automatically replace the noisy frequency from the list of frequenices used for acquisition.
| Parameter | Range |
| DEF_FREQ_AUTOTUNE_ENABLE | 0 or 1 |