2.3.4.5 FREQ_AUTOTUNE_COUNT_IN
This parameter acts as an integrator to confirm the noise on a measurement frequency. The measurement frequency is changed ONLY if noise levels are more than the maximum variance for tune-in count measurement cycles. Configuring a higher value for the tune-in count might take longer to replace a bad frequency. Configuring a lower value for the tune-in count might unnecessarily replace a good frequency.
| Parameter | Range |
| FREQ_AUTOTUNE_COUNT_IN | 1 to 255 |