2.3.3.4 DEF_ANTI_TCH_DET_INT
Defines the number of additional touch measurements to be performed to confirm a
negative delta recalibration. Usually, a continuous negative delta will be observed
when the system is calibrated with a finger/conductive object placed on the sensor
and such object is removed. This scenario is monitored and recalibration is
performed to resume normal operation. A negative delta due to noise (an occational
spike) should not trigger recalibraiton.
Note: Configuring this
parameter to zero will disable negative delta recalibration.
| Parameter | Range |
| DEF_ANTI_TCH_DET_INT | 0 to 255 |