2.3.5.1 DEF_NUM_SCROLLERS
Defines the number of scroller sensors.
| Parameter | Range |
| DEF_NUM_SCROLLERS | 1 to 65535* |
Note: *Theoretically the scroller module supports 65535
scrollers. But it may not be possible to realize unique 65535 scrollers as each scroller
requires minimum 2 channels - the maximum possible channel is 65535.