2.3.5.3 Surface Parameters
This section covers parameters that control Surface behaviors. The surface dimensions (horizontal x vertical), contact size threshold, position hysteresis, resolution, dead band percentage, and position filter can be tuned according to the application.